Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S520507 Image

S520507

Green premium brand logo
Schneider Electric S520507 Image
S520507
Green premium brand logo

Odace - floor thermostat - heat - with sensor - 8A - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Odace
    product or component type
    Electronic floor thermostat
    device presentation
    Mechanism with plastic fixing frame
    provided equipment
    Sensor
    Supplied with claws
    product specific application
    Floor heating
    type of packing
    Paint cover
    Complementary
    device mounting
    Flush
    wiring device mounting
    Flush
    fixing mode
    By screws
    By claws
    colour tint
    White (RAL 9003)
    temperature setting range
    5…45 °C
    measurement accuracy
    +/- 0.5 °C
    contacts type and composition
    NO
    [Iu] rated interrupted current
    0 A
    10 A
    load interrupting current
    10 A resistive
    [Ue] rated operational voltage
    230 V AC 50 Hz
    protection type
    Fuse protection
    associated fuse rating
    10 A
    number of terminals
    5 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    2 x 1.5...1 x 2.5 mm² solid cable(s)
    2 x 1.5...1 x 2.5 mm² stranded cable(s)
    2 x 1.5...1 x 2.5 mm² flexible cable(s)
    wire stripping length
    8 mm
    local signalling
    1 LED (green)presence of voltage:
    1 LED (red)heating application:
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PBT (polybutylene terephthalate) GF30: support frame
    PA (polyamide) 6 GF20 FR: casing
    height
    71 mm
    width
    71 mm
    depth
    50.9 mm
    embedding depth
    33 mm
    net weight
    0.184 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    0…35 °C
    relative humidity
    0…95 %
    standards
    2006/95/EEC
    2004/108/EC
    EN 60730-2-9
    product certifications
    Cenelec: CCA-FI_2316
    N
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Dutch1
    • French3
    • German1
    • Portuguese1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    prp.document.label.format pdf
    Size 9.7 MB
    Date 3/10/15
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.4 KB
    Date 11/5/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 2/13/11
    prp.document.label.format pdf
    Size 1.2 MB
    Date 11/1/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S520507 : Odace - floor thermostat - heat - with sensor - 8A - white
    Description
    Odace - floor thermostat - heat - with sensor - 8A - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Odace - floor thermostat - heat - with sensor - 8A - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 404 KB
    Date 11/19/18
    prp.document.label.format pdf
    Size 215.6 KB
    Date 4/20/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 172 KB
    Date 1/26/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S520507 : Odace - floor thermostat - heat - with sensor - 8A - white
    Description
    Odace - floor thermostat - heat - with sensor - 8A - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Odace - floor thermostat - heat - with sensor - 8A - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 917.9 KB
    Date 10/22/10
    Description
    PEP Odace
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S520507 : Odace - floor thermostat - heat - with sensor - 8A - white
    Description
    Odace - floor thermostat - heat - with sensor - 8A - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Odace - floor thermostat - heat - with sensor - 8A - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.