Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S520565 Image

S520565

Schneider Electric S520565 Image
S520565

Odace - pushbutton scene dimmer - 50...420 VA - PlusLink - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    product or component type
    Dimmer
    device presentation
    Mechanism with fixing frame
    provided equipment
    Supplied with claws
    type of packing
    Paint cover
    device application
    Inductive load
    Resistive load
    Capacitive load
    additional information
    2-wire connection
    Memorised setting
    Complementary
    device mounting
    Flush
    switch function
    2-way
    fixing mode
    By claws
    By screws
    colour tint
    White (RAL 9003)
    number of rocker
    2
    control type
    Push-button
    load type
    Low voltage halogen lamp with ferromagnetic transformer: 50...420 VA
    Low voltage halogen lamp with electronic transformer: 50...420 VA
    230 V AC incandescent lamp: 50...420 VA
    230 V AC halogen lamp: 50...420 VA
    [Ue] rated operational voltage
    230 V AC 50 Hz
    protection type
    Fuse protection 16 A
    Short-circuit protection
    number of terminals
    4 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1.5...2.5 mm² for solid cable(s)
    1.5...2.5 mm² for stranded cable(s)
    1.5...2.5 mm² for flexible cable(s)
    wire stripping length
    8 mm
    height
    71 mm
    width
    71 mm
    depth
    33.9 mm
    embedding depth
    26.6 mm
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    0…25 °C
    standards
    2004/108/EC
    2006/95/EEC
    EN 60669-2-1
    IK degree of protection
    IK02
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • Dutch1
    • French5
    • German1
    • Portuguese1
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.2 MB
    Date 5/11/11
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 169.3 KB
    Date 4/30/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 414.9 KB
    Date 8/8/11
    prp.document.label.format pdf
    Size 414.9 KB
    Date 8/8/11
    prp.document.label.format pdf
    Size 414.9 KB
    Date 8/7/11
    prp.document.label.format pdf
    Size 948.3 KB
    Date 5/11/11
    prp.document.label.format pdf
    Size 215.7 KB
    Date 1/24/17
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    PlusLink application solutions (Version 1.0)
    Files in document
    pdf
    257.9 KB
    pdf
    250.1 KB
    pdf
    289.3 KB
    pdf
    238 KB
    pdf
    315.9 KB
    pdf
    345.8 KB
    pdf
    296.8 KB
    prp.document.label.format zip
    Size 1.9 MB
    Date 6/17/11
    Files in document
    pdf
    257.9 KB
    pdf
    250.1 KB
    pdf
    289.3 KB
    pdf
    238 KB
    pdf
    315.9 KB
    pdf
    345.8 KB
    pdf
    296.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S520565 : S520565_ROHS_CHINA_DECLARATION
    Description
    S520565_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    S520565_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 201.7 KB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S520565 : S520565_ROHS_DECLARATION
    Description
    S520565_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    S520565_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S520565 : S520565_REACH_DECLARATION
    Description
    S520565_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    S520565_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.