Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S520739 Image

S520739

Green premium brand logo
Schneider Electric S520739 Image
S520739
Green premium brand logo

Odace - LED - white - 8 mA, 250 V AC - wire

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Odace
    product or component type
    LED
    product specific application
    Replacement lamp
    type of packing
    Plastic bag
    quantity per set
    Set of 2
    Complementary
    light source colour
    White
    product destination
    For Styl outer plate label holder
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    temperature rise
    25 °C
    service life in hours
    64000 h (L70) 55 lux
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    current consumption
    8 mA
    number of cables
    2
    material
    ABS (acrylonitrile butadiene-styrene): support cover
    PC (polycarbonate): screen
    embedding depth
    8.7 mm
    net weight
    0.011 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…45 °C
    standards
    2006/95/EEC
    product certifications
    N
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 259.3 KB
    Date 9/6/18
    prp.document.label.format pdf
    Size 703.7 KB
    Date 5/15/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.7 MB
    Date 11/9/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S520739 : S520739_ROHS_CHINA_DECLARATION
    Description
    S520739_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    S520739_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 716 KB
    Date 4/2/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S520739 : S520739_ROHS_DECLARATION
    Description
    S520739_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    S520739_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 238 KB
    Date 4/1/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S520739 : S520739_REACH_DECLARATION
    Description
    S520739_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    S520739_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /