Welcome to the Schneider Electric corporate Website

Select your location

View all Odace
Schneider Electric S5209421 Image

S5209421

Green premium brand logo
Schneider Electric S5209421 Image
S5209421
Green premium brand logo

Odace - You - Veneer for white cover frame - 1 gang

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Odace
    aesthetic name
    You
    product or component type
    Veneer
    number of gangs
    1 gang
    fixing mode
    Interpose
    colour tint
    Red (Pantone 485C)
    Pink (Pantone 2XC)
    Lagoon blue (Pantone 312C)
    Apple green (Pantone 375C)
    Ash grey (Pantone 1C)
    Grey (Pantone 444C)
    surface finish
    Film coated
    Complementary
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    material
    Paper: veneer
    height
    80 mm
    width
    80 mm
    depth
    0.7 mm
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…45 °C
    standards
    2006/95/EEC
    NF C 61-314
    EN 60669-1
    UNE 20315-1-1
    product certifications
    NF
    N
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Alcohol
    UV resistant
    Window-cleaning fluid
    Liquid soap
    Oil
    Petrol
    Ammonia
    Bleach
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S5209421 : Odace - You - Veneer for white cover frame - 1 gang
    Description
    Odace - You - Veneer for white cover frame - 1 gang
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Odace - You - Veneer for white cover frame - 1 gang
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S5209421 : Odace - You - Veneer for white cover frame - 1 gang
    Description
    Odace - You - Veneer for white cover frame - 1 gang
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Odace - You - Veneer for white cover frame - 1 gang
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S5209421 : Odace - You - Veneer for white cover frame - 1 gang
    Description
    Odace - You - Veneer for white cover frame - 1 gang
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Odace - You - Veneer for white cover frame - 1 gang
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /