Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Odace
Schneider Electric S521037 Image

S521037

Green premium brand logo
Schneider Electric S521037 Image
S521037
Green premium brand logo

Odace, 1 socket-outlet, 2P + E, shuttered, side earth, 16 A, white, Styl

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    aesthetic name
    Styl
    product or component type
    Socket-outlet
    device presentation
    Complete socket-outlet
    socket number
    1
    type of packing
    Paint cover
    quantity per set
    Set of 10
    number of terminals
    3
    Complementary
    device mounting
    Flush
    outlet poles configuration
    2P + E with shutters
    outlet standard description
    Side earth
    outlet standard
    German
    fixing mode
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    rated current
    16 A at 250 V AC 50 Hz
    service life in cycles
    5000 cycles
    electrical durability
    5000 cycles
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 4 mm² for rigid cable(s)
    1 x 1.5...2 x 4 mm² for stranded cable(s)
    1 x 1.5...2 x 4 mm² for flexible cable(s)
    wire stripping length
    12 mm
    material
    ASA + PC: mechanism cover
    PBT (polybutylene terephthalate) GF30: support frame
    PC (polycarbonate) GF10 FR: casing
    height
    71 mm
    width
    71 mm
    depth
    45.4 mm
    embedding depth
    29.5 mm
    net weight
    0.061 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5…35 °C
    standards
    UNE 20315-1-1
    UNE 20315-1-2
    product certifications
    AENOR: 030/2210
    N
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    UV resistant
    Liquid soap
    Oil
    Bleach
    Alcohol
    Window-cleaning fluid
    Petrol
    Ammonia
    Acetone
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    62 g
    Package 1 Height
    5 cm
    Package 1 width
    8.7 cm
    Package 1 Length
    10.2 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    726 g
    Package 2 Height
    6.6 cm
    Package 2 width
    17.8 cm
    Package 2 Length
    36.8 cm
    Unit Type of Package 3
    S04
    Number of Units in Package 3
    120
    Package 3 Weight
    9.48 kg
    Package 3 Height
    30 cm
    Package 3 width
    40 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French2
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    prp.document.label.format pdf
    Size 9.7 MB
    Date 3/10/15
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/3/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 273.8 KB
    Date 9/15/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S521037 : S521037_ROHS_CHINA_DECLARATION
    Description
    S521037_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    S521037_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.4 KB
    Date 5/7/19
    prp.document.label.format pdf
    Size 80.4 KB
    Date 9/23/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S521037 : S521037_ROHS_DECLARATION
    Description
    S521037_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    S521037_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 904.1 KB
    Date 10/21/10
    Description
    PEP Odace
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.