Welcome to the Schneider Electric corporate Website

Select your location

View all Odace
Schneider Electric S525662 Image

S525662

Green premium brand logo
Schneider Electric S525662 Image
S525662
Green premium brand logo

Odace - cable outlet - 16 A - 6...12 mm - white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Odace
    product or component type
    Cable outlet
    device presentation
    Mechanism with plastic fixing frame + claws
    product specific application
    Exit wire for electrical heating
    type of packing
    Paint cover
    quantity per set
    Set of 5
    Complementary
    device mounting
    Flush
    wiring device mounting
    Flush
    rated current
    16 A
    fixing mode
    By claws
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    connections - terminals
    Screw terminals
    number of loop terminals
    2
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...1 x 2.5 mm² for rigid cable(s)
    1 x 1.5...1 x 2.5 mm² for flexible cable(s)
    1 x 1.5...1 x 2.5 mm² for stranded cable(s)
    cable outer diameter
    6…12 mm
    wire stripping length
    12 mm
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PBT (polybutylene terephthalate) GF30: support frame
    height
    71 mm
    width
    71 mm
    depth
    54 mm
    embedding depth
    26.7 mm
    net weight
    0.036 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…35 °C
    standards
    UTE C 61-392
    EN 60669-1
    product certifications
    LCIE: NF 603415A
    IK degree of protection
    IK04
    IP degree of protection
    IP2xC
    environmental characteristic
    Alcohol
    UV resistant
    Liquid soap
    Ammonia
    Window-cleaning fluid
    Acetone
    Petrol
    Bleach
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • Dutch2
    • French4
    • Portuguese2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    Size pdf
    Size 9.7 MB
    Date 3/10/15
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 5/2/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 120.4 KB
    Date 2/16/12
    Size pdf
    Size 398.7 KB
    Date 9/9/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1 MB
    Date 2/2/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S525662 : Odace - cable outlet - 16 A - 6...12 mm - white
    Description
    Odace - cable outlet - 16 A - 6...12 mm - white
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Odace - cable outlet - 16 A - 6...12 mm - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 165.4 KB
    Date 11/8/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S525662 : Odace - cable outlet - 16 A - 6...12 mm - white
    Description
    Odace - cable outlet - 16 A - 6...12 mm - white
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Odace - cable outlet - 16 A - 6...12 mm - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 883.6 KB
    Date 11/21/10
    Description
    PEP Odace
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S525662 : Odace - cable outlet - 16 A - 6...12 mm - white
    Description
    Odace - cable outlet - 16 A - 6...12 mm - white
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    Odace - cable outlet - 16 A - 6...12 mm - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.