Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S52A290 Image

S52A290

Green premium brand logo
Schneider Electric S52A290 Image
S52A290
Green premium brand logo

Odace - LED - orange - 1.5 mA, 250 V AC - wire

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Odace
    product or component type
    LED
    product specific application
    Replacement lamp
    type of packing
    Flow-pack and cardboard with eurohole
    quantity per set
    Set of 5
    Complementary
    light source colour
    Orange
    product destination
    Fixing frame
    fixing mode
    Clip-in
    colour tint
    Grey (RAL 7030)
    temperature rise
    25 °C
    current consumption
    1.5 mA
    number of cables
    2
    material
    PC (polycarbonate) GF10 FR: casing
    embedding depth
    12.5 mm
    net weight
    0.001 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…45 °C
    standards
    2006/95/EEC
    EN 60669-1
    product certifications
    LCIE: NF 619318A
    N
    NF
    environmental characteristic
    Ammonia
    Liquid soap
    Alcohol
    Window-cleaning fluid
    Petrol
    Bleach
    Acetone
    Oil
    UV resistant
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • Dutch1
    • French3
    • Portuguese1
    • Russian2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 11/4/10
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 703.7 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 254.1 KB
    Date 12/4/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    prp.document.label.format pdf
    Size 432.6 KB
    Date 9/9/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S52A290 : S52A290_ROHS_CHINA_DECLARATION
    Description
    S52A290_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    S52A290_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 4/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S52A290 : S52A290_ROHS_DECLARATION
    Description
    S52A290_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    S52A290_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S52A290 : S52A290_REACH_DECLARATION
    Description
    S52A290_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    S52A290_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /