Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S52A445 Image

S52A445

Green premium brand logo
Schneider Electric S52A445 Image
S52A445
Green premium brand logo

Odace, TV socket, white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    product or component type
    TV single shield
    device presentation
    Mechanism with plastic fixing frame
    quantity per set
    Set of 1
    condition of use
    Indoor
    Complementary
    device mounting
    Flush
    TV connector
    Male IEC 9.52 mm
    path attenuation
    1.5 dB TV signal5…1800 MHz
    2.5 dB TV signal1800…2150 MHz
    number of inputs
    1
    fixing mode
    Screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1
    wire stripping length
    8 mm
    type of cable
    Coaxial
    cable outer diameter
    7 mm
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PBT (polybutylene terephthalate) GF30: support frame
    Zinc alloy: casing
    height
    71 mm
    width
    71 mm
    depth
    34.1 mm
    embedding depth
    18.1 mm
    net weight
    0.041 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…45 °C
    standards
    EN 50083-4
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Acetone
    Window-cleaning fluid
    Alcohol
    Bleach
    Oil
    UV resistant
    Petrol
    Liquid soap
    Ammonia
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Dutch1
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 11/5/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S52A445 : Odace, TV socket, white
    Description
    Odace, TV socket, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Odace, TV socket, white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S52A445 : Odace, TV socket, white
    Description
    Odace, TV socket, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Odace, TV socket, white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 163.8 KB
    Date 11/14/12
    Description
    Product Environmental Profile
    ODACE Single TV Outlet (Version 1.1)
    Description
    PEP Odace
    prp.document.label.format pdf
    Size 914.2 KB
    Date 12/6/10
    Description
    PEP Odace
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S52A445 : Odace, TV socket, white
    Description
    Odace, TV socket, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Odace, TV socket, white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /