Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S52B203 Image

S52B203

Green premium brand logo
Schneider Electric S52B203 Image
S52B203
Green premium brand logo

Odace, switch 1-pole 2-way, 10 AX, white lightable

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    product or component type
    Switch
    device presentation
    Mechanism with plastic fixing frame + claws
    device application
    Control
    quantity per set
    Set of 9
    Complementary
    device mounting
    Flush
    switch function
    1-pole 2-way
    number of rocker
    1
    actuator
    Rocker
    provided equipment
    Internal power connection
    fixing mode
    By screws
    By claws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    type of packing
    Flow-pack and cardboard with eurohole
    rated current
    10 AX at 250 V AC 50 Hz
    load type
    Load for energy saving lamps with ballast: 100 W
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un with cos φ = 0.3
    service life in cycles
    20000 cycles at ON and OFF at rated voltage with cos φ = 0.6
    electrical durability
    20000 cycles at ON and OFF at rated voltage with cos φ = 0.6
    number of terminals
    3 screwless terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for rigid cable(s)
    1 x 1.5...2 x 2.5 mm² for flexible cable(s)
    1 x 1.5...2 x 2.5 mm² for stranded cable(s)
    wire stripping length
    12 mm
    local signalling
    Lightable
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PBT (polybutylene terephthalate) GF30: support frame
    PC (polycarbonate) GF10 FR: casing
    height
    71 mm
    width
    71 mm
    depth
    33.6 mm
    embedding depth
    18.75 mm
    net weight
    0.04 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5…35 °C
    standards
    EN 60669-1
    2006/95/EEC
    product certifications
    AENOR: 030/2237
    LCIE: CCA-FR_598285B
    LCIE: NF 604950
    N
    NF
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Window-cleaning fluid
    UV resistant
    Oil
    Ammonia
    Acetone
    Petrol
    Liquid soap
    Bleach
    Alcohol
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English10
    • French5
    • Russian2
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 703.7 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 254.1 KB
    Date 12/4/17
    prp.document.label.format pdf
    Size 125.9 KB
    Date 8/17/10
    prp.document.label.format pdf
    Size 552 KB
    Date 8/17/10
    prp.document.label.format pdf
    Size 136.7 KB
    Date 8/17/10
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    prp.document.label.format pdf
    Size 432.6 KB
    Date 9/9/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S52B203 : Odace, switch 1-pole 2-way, 10 AX, white lightable
    Description
    Odace, switch 1-pole 2-way, 10 AX, white lightable
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Odace, switch 1-pole 2-way, 10 AX, white lightable
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 4/15/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S52B203 : Odace, switch 1-pole 2-way, 10 AX, white lightable
    Description
    Odace, switch 1-pole 2-way, 10 AX, white lightable
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Odace, switch 1-pole 2-way, 10 AX, white lightable
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 891.7 KB
    Date 10/21/10
    Description
    PEP Odace
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S52B203 : Odace, switch 1-pole 2-way, 10 AX, white lightable
    Description
    Odace, switch 1-pole 2-way, 10 AX, white lightable
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Odace, switch 1-pole 2-way, 10 AX, white lightable
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.