Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S52B454 Image

S52B454

Green premium brand logo
Schneider Electric S52B454 Image
S52B454
Green premium brand logo

Odace, R-TV/SAT socket, individual socket, white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    product or component type
    R-TV/SAT socket
    device presentation
    Mechanism with plastic fixing frame + claws
    TV socket type
    Individual socket
    type of packing
    Flow-pack and cardboard with eurohole
    quantity per set
    Set of 4
    Complementary
    device mounting
    Flush
    TV connector
    Male IEC 9.52 mm
    SAT connector
    Female IEC 9.52 mm
    number of inputs
    1
    maximum branch attenuation
    3 dB SAT signal950…2400 MHz
    2.5 dB R-TV signal5…862 MHz
    minimum return loss
    8 dB IN-OUT
    8 dB TV
    8 dB R
    8 dB SAT
    fixing mode
    By claws
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    rated current
    350 mA at 24 V DC
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1
    wire stripping length
    8 mm
    type of cable
    Coaxial
    cable outer diameter
    7 mm
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PBT (polybutylene terephthalate) GF30: support frame
    Zinc alloy: casing
    height
    71 mm
    width
    71 mm
    depth
    40 mm
    embedding depth
    24 mm
    net weight
    0.0604 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…45 °C
    standards
    2006/95/EC
    EN 50083-4
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Petrol
    UV resistant
    Oil
    Bleach
    Window-cleaning fluid
    Alcohol
    Ammonia
    Liquid soap
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Dutch1
    • French1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 11/5/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S52B454 : S52B454_ROHS_CHINA_DECLARATION
    Description
    S52B454_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    S52B454_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S52B454 : S52B454_ROHS_DECLARATION
    Description
    S52B454_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    S52B454_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 163.8 KB
    Date 11/14/12
    Description
    Product Environmental Profile
    prp.document.label.format pdf
    Size 914.6 KB
    Date 10/22/10
    Description
    PEP Odace
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S52B454 : S52B454_REACH_DECLARATION
    Description
    S52B454_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    S52B454_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /