Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Odace
Schneider Electric S52C742 Image

S52C742

Green premium brand logo
Schneider Electric S52C742 Image
S52C742
Green premium brand logo

Odace - Styl - cover frame - 1 gang - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    aesthetic name
    Styl
    product or component type
    Cover frame
    type of frame
    Single
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    condition of use
    Indoor
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    height
    110 mm
    width
    85 mm
    depth
    20 mm
    net weight
    0.02 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…45 °C
    standards
    NF C 61-314
    UNE 20315-1-1
    EN 60669-1
    2006/95/EEC
    product certifications
    Aenor: 030/2205
    LCIE: NF 603415A
    N
    NF
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    UV resistant
    Liquid soap
    Acetone
    Window-cleaning fluid
    Alcohol
    Ammonia
    Bleach
    Oil
    Petrol
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • German3
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 703.7 KB
    Date 5/15/18
    Size pdf
    Size 421.8 KB
    Date 12/4/17
    Size pdf
    Size 966 KB
    Date 10/21/15
    Size pdf
    Size 2.5 MB
    Date 9/25/14
    Size pdf
    Size 784.3 KB
    Date 6/28/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Odace - Styl - cover frame - 1 gang - white
    Description
    Odace - Styl - cover frame - 1 gang - white
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Odace - Styl - cover frame - 1 gang - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Odace - Styl - cover frame - 1 gang - white
    Description
    Odace - Styl - cover frame - 1 gang - white
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Odace - Styl - cover frame - 1 gang - white
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Odace - Styl - cover frame - 1 gang - white
    Description
    Odace - Styl - cover frame - 1 gang - white
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Odace - Styl - cover frame - 1 gang - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /