Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S52C762 Image

S52C762

Green premium brand logo
Schneider Electric S52C762 Image
S52C762
Green premium brand logo

Odace - Styl - surface mounting box for mechanism - 1 gang - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Odace
    aesthetic name
    Styl
    product or component type
    Mounting box
    type of packing
    Flow-pack and cardboard with eurohole
    quantity per set
    Set of 4
    Complementary
    device mounting
    Surface
    wiring device mounting
    Surface
    number of gangs
    1 gang
    cable entry
    4 knock-outs
    fixing mode
    Screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    material
    Thermoplastic ABS-UV stabilised
    height
    85 mm
    width
    85 mm
    projecting depth
    37 mm
    depth
    40 mm
    net weight
    0.063 kg
    Environment
    standards
    EN 60670-1
    2006/95/EEC
    product certifications
    LCIE: NF 603415B
    NF
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Petrol
    Ammonia
    Oil
    UV resistant
    Liquid soap
    Bleach
    Window-cleaning fluid
    Acetone
    Alcohol
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 577.9 KB
    Date 9/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S52C762 : S52C762_ROHS_CHINA_DECLARATION
    Description
    S52C762_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    S52C762_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 200.9 KB
    Date 11/20/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S52C762 : S52C762_ROHS_DECLARATION
    Description
    S52C762_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    S52C762_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S52C762 : S52C762_REACH_DECLARATION
    Description
    S52C762_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    S52C762_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /