Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Odace
Schneider Electric S530033 Image

S530033

Green premium brand logo
Schneider Electric S530033 Image
S530033
Green premium brand logo

Odace - 1 socket-outlet - 2P - shuttered - 16 A - aluminium

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    product or component type
    Socket-outlet
    device presentation
    Mechanism with plastic fixing frame
    socket number
    1
    type of packing
    Paint cover
    quantity per set
    Set of 5
    number of terminals
    2
    Complementary
    device mounting
    Flush
    outlet poles configuration
    2P with shutters
    outlet standard description
    Without earthing contact
    fixing mode
    By screws
    colour tint
    Aluminium
    rated current
    16 A at 250 V AC 50 Hz
    service life in cycles
    5000 cycles
    electrical durability
    5000 cycles
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 4 mm² for rigid cable(s)
    1 x 1.5...2 x 4 mm² for stranded cable(s)
    1 x 1.5...2 x 4 mm² for flexible cable(s)
    wire stripping length
    12 mm
    material
    ASA + PC: mechanism cover
    PBT (polybutylene terephthalate) GF30: support frame
    PC (polycarbonate) GF10 FR: casing
    height
    71 mm
    width
    71 mm
    depth
    42.7 mm
    embedding depth
    26.7 mm
    net weight
    0.041 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5…35 °C
    standards
    NF C 61-314
    UNE 20315-1-1
    UNE 20315-1-2
    product certifications
    Aenor: 030/2210
    LCIE: NF 603415A
    NF
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Ammonia
    Petrol
    Liquid soap
    Acetone
    Window-cleaning fluid
    Alcohol
    Bleach
    UV resistant
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • French2
    • Russian2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    Size pdf
    Size 9.7 MB
    Date 3/10/15
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 913.7 KB
    Date 2/1/19
    Size pdf
    Size 238.9 KB
    Date 12/4/17
    Size pdf
    Size 2.9 MB
    Date 2/19/18
    Size pdf
    Size 398.7 KB
    Date 9/9/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 260.4 KB
    Date 5/7/19
    Declaration of conformity - Odace - Socket Outlets (Version 1.0)
    Description
    Declaration of conformity ODACE
    Size pdf
    Size 80.4 KB
    Date 9/22/11
    Description
    Declaration of conformity ODACE
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Odace - 1 socket-outlet - 2P - shuttered - 16 A - aluminium
    Description
    Odace - 1 socket-outlet - 2P - shuttered - 16 A - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Odace - 1 socket-outlet - 2P - shuttered - 16 A - aluminium
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Odace - 1 socket-outlet - 2P - shuttered - 16 A - aluminium
    Description
    Odace - 1 socket-outlet - 2P - shuttered - 16 A - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Odace - 1 socket-outlet - 2P - shuttered - 16 A - aluminium
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Odace - 1 socket-outlet - 2P - shuttered - 16 A - aluminium
    Description
    Odace - 1 socket-outlet - 2P - shuttered - 16 A - aluminium
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Odace - 1 socket-outlet - 2P - shuttered - 16 A - aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /