Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S530099 Image

S530099

Green premium brand logo
Schneider Electric S530099 Image
S530099
Green premium brand logo

Odace, 1 socket-outlet, 2P + E shuttered tamper, pin earth, 16 A, aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    product or component type
    Socket-outlet
    device presentation
    Mechanism with plastic fixing frame
    socket number
    1
    type of packing
    Paint cover
    quantity per set
    Set of 10
    number of terminals
    3
    Complementary
    device mounting
    Flush
    outlet poles configuration
    2P + E tamperproof & shutters
    outlet standard description
    Pin earth
    outlet standard
    French
    fixing mode
    By screws
    colour tint
    Aluminium
    rated current
    16 A at 250 V AC 50 Hz
    service life in cycles
    5000 cycles
    electrical durability
    5000 cycles
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 4 mm² for rigid cable(s)
    1 x 1.5...2 x 4 mm² for stranded cable(s)
    1 x 1.5...2 x 4 mm² for flexible cable(s)
    wire stripping length
    12 mm
    material
    ASA + PC: mechanism cover
    PBT (polybutylene terephthalate) GF30: support frame
    PC (polycarbonate) GF10 FR: casing
    height
    71 mm
    width
    71 mm
    depth
    42.5 mm
    embedding depth
    26.5 mm
    net weight
    0.047 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5…35 °C
    standards
    NF C 61-314
    product certifications
    LCIE: NF 603415A
    NF
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Liquid soap
    Ammonia
    Acetone
    Petrol
    Oil
    UV resistant
    Bleach
    Alcohol
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    prp.document.label.format pdf
    Size 9.7 MB
    Date 3/10/15
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 913.7 KB
    Date 2/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S530099 : S530099_ROHS_CHINA_DECLARATION
    Description
    S530099_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    S530099_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 260.4 KB
    Date 5/7/19
    Declaration of conformity - Odace - Socket Outlets (Version 1.0)
    Description
    Declaration of conformity ODACE
    prp.document.label.format pdf
    Size 80.4 KB
    Date 9/22/11
    Description
    Declaration of conformity ODACE
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S530099 : S530099_ROHS_DECLARATION
    Description
    S530099_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    S530099_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S530099 : S530099_REACH_DECLARATION
    Description
    S530099_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    S530099_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /