Welcome to the Schneider Electric corporate Website

Select your location

View all   Odace
Schneider Electric S530404 Image

S530404

Schneider Electric S530404 Image
S530404

Odace - optical fibre centre plate - SC APC simplex - aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Odace
    product or component type
    Optical fibre centre plate
    device presentation
    Mechanism with plastic fixing frame
    colour tint
    Aluminium
    quantity per set
    Set of 10
    Complementary
    product destination
    Fixing frame
    connector type
    SC/APC simplex
    device mounting
    Flush
    wiring device mounting
    Flush
    fixing mode
    Without claws
    material
    Thermoplastic ABS-UV stabilised
    PBT (polybutylene terephthalate) GF30
    surface finish
    Painted
    type of packing
    Paint cover
    height
    71 mm
    width
    71 mm
    depth
    27 mm
    net weight
    0.02 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    standards
    EN 50377-4-1
    IP degree of protection
    IP20
    IK degree of protection
    IK04
    environmental characteristic
    UV resistant
    Bleach
    Alcohol
    Oil
    Window-cleaning fluid
    Petrol
    Liquid soap
    Ammonia
    Acetone
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
    prp.document.label.format pdf
    Size 9.7 MB
    Date 3/10/15
    Description
    Odace Catalog 2015 - only PDF and INDB available. The sources files are contained in the Catalog pages part.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /