Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Odace
Schneider Electric S54C804P4 Image
To be discontinued

S54C804P4

Green premium brand logo
Schneider Electric S54C804P4 Image
To be discontinued
S54C804P4
Green premium brand logo

Odace - Touch - cover frame - 2 gangs H/V71 - anthracite & wood zebrano

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Odace
    aesthetic name
    Touch
    product or component type
    Cover frame
    installation direction
    Horizontal/vertical
    distance between centers
    71 mm
    type of frame
    Double
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    condition of use
    Indoor
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    Anthracite and wood zebrano
    material
    PC (polycarbonate): decorative frame
    Aluminium
    height
    85 mm
    width
    156 mm
    depth
    10 mm
    net weight
    0.02176 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…45 °C
    standards
    UNE 20315-1-1
    NF C 61-314
    2006/95/EEC
    EN 60669-1
    product certifications
    AENOR: 030/2205
    LCIE: NF 603415A
    N
    NF
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    UV resistant
    Liquid soap
    Window-cleaning fluid
    Petrol
    Alcohol
    Bleach
    Ammonia
    Acetone
    Oil
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    38 g
    Package 1 Height
    14 mm
    Package 1 width
    98 mm
    Package 1 Length
    255 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S54C804P4 : S54C804P4_ROHS_CHINA_DECLARATION
    Description
    S54C804P4_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    S54C804P4_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S54C804P4 : S54C804P4_ROHS_DECLARATION
    Description
    S54C804P4_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    S54C804P4_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    S54C804P4 : S54C804P4_REACH_DECLARATION
    Description
    S54C804P4_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    S54C804P4_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.