Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Orion
Schneider Electric S703330045 Image
To be discontinued

S703330045

Schneider Electric S703330045 Image
To be discontinued
S703330045

Orion - duplex American socket outlet 2P+E 20A 125V hospital grade with fixing-f

Show more characteristics
Commercial status
To be discontinued on 30 September 2020
End-of-service soon on 31 October 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    product or component type
    Socket-outlet
    device presentation
    Mechanism with fixing frame
    outlet poles configuration
    2P + E without shutter
    fixing mode
    By screws
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    rated current
    20 A at 125 V AC 60 Hz
    Complementary
    number of power socket outlets
    2
    device mounting
    Flush
    outlet standard description
    Hospital grade
    outlet standard
    American
    ground lug position
    Straight 0° position
    number of modules
    3 modules 120 x 82.5 mm
    colour
    White (RAL 9003)
    surface finish
    Glossy
    surface treatment
    Untreated
    ambient air temperature for storage
    -20…60 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    -5…35 °C
    electrical durability
    5000 cycles
    connections - terminals
    3 screw terminals
    screwdriver shape
    Philips
    number of cables
    2
    clamping connection capacity
    1.5...4 mm² for rigid cable(s)
    1.5...4 mm² for stranded cable(s)
    1.5...4 mm² for flexible cable(s)
    wire stripping length
    18 mm
    material
    PC (polycarbonate) GF10 FR: casing
    PA (polyamide): centre plate
    ABS (acrylonitrile butadiene-styrene): adaptor frame
    height
    113 mm
    width
    71 mm
    depth
    40.4 mm
    embedding depth
    31.5 mm
    net weight
    0.134 kg
    standards
    UL 498
    UL 943
    UL 94
    Environment
    product certifications
    NOM
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Alcohol
    Window-cleaning fluid
    Ammonia
    Oil
    Bleach
    Hydrogen peroxide (H2O2)
    Petrol
    Liquid soap
    UV resistant
    Acetone
    Packing Units
    Package 1 Weight
    134.000 g
    Package 1 Height
    40.000 mm
    Package 1 width
    75.000 mm
    Package 1 Length
    200.000 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.7 MB
    Date 4/2/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S703330045 : S703330045_ROHS_DECLARATION
    Description
    S703330045_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    S703330045_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 192.7 KB
    Date 12/12/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.