Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Orion
Schneider Electric S713208634 Image

S713208634

Schneider Electric S713208634 Image
S713208634

Orion assembled one-way switch 16AX + italian SO 2P+E 10A white/alu cosmic grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    product or component type
    Switch and socket-outlet
    device presentation
    Complete product
    outlet poles configuration
    2P + E with shutter
    fixing mode
    Screw
    Complementary
    socket number
    1
    device mounting
    Flush
    outlet standard description
    With earthing contact
    outlet standard
    Italian
    ground lug position
    Straight 0° position
    switch function
    1-pole 1-way
    number of modules
    2 modules
    pilot light
    LED
    colour tint
    White (Pantone 7530C)
    Aluminium cosmic grey (Pantone 8400C)
    surface finish
    Glossy
    surface treatment
    Untreated mechanism cover
    type of packing
    Flow-pack
    quantity per set
    Set of 20
    sale per indivisible quantity
    1
    ambient air temperature for storage
    -5…50 °C
    rated current
    16 AX switch
    10 A socket-outlet
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    dielectric strength
    2000 V
    ambient air temperature for operation
    -5…35 °C
    service life in cycles
    20000 cycles
    electrical durability
    5000 cycles
    connections - terminals
    Screw terminal
    number of terminals
    3
    screwdriver shape
    Pozidriv No 2
    number of cables
    2
    clamping connection capacity
    1.5...4 mm² for rigid cable(s)
    1.5...4 mm² for stranded cable(s)
    1.5...4 mm² for flexible cable(s)
    wire stripping length
    11 mm
    material
    ABS (acrylonitrile butadiene-styrene): mechanism cover
    ASA + PC: mechanism cover
    PC (polycarbonate) GF10 FR: casing
    Thermoplastic ABS-UV stabilised: cover frame
    PS (polystyrene): fixing frame
    Aluminium: cover frame
    height
    120 mm
    width
    82.5 mm
    depth
    32.55 mm
    embedding depth
    23.95 mm
    net weight
    0.0827 kg
    standards
    NCh 2027/1
    NCh 2027/2
    Environment
    product certifications
    INGCER
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Petrol
    Ammonia
    Hydrogen peroxide (H2O2)
    UV resistant
    Acetone
    Bleach
    Window-cleaning fluid
    Alcohol
    Oil
    Liquid soap
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    83.000 g
    Package 1 Height
    33.000 mm
    Package 1 width
    93.000 mm
    Package 1 Length
    200.000 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S713208634 : Orion assembled one-way switch 16AX + italian SO 2P+E 10A white/alu cosmic grey
    Description
    Orion assembled one-way switch 16AX + italian SO 2P+E 10A white/alu cosmic grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    Orion assembled one-way switch 16AX + italian SO 2P+E 10A white/alu cosmic grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.