Welcome to the Schneider Electric corporate Website

Select your location

View all   Orion
Schneider Electric S713258634 Image

S713258634

Schneider Electric S713258634 Image
S713258634

Orion - assembled 2 Italian socket outlet 2P+E 10A 250V white / alu cosmic grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    product or component type
    Socket-outlet
    device presentation
    Complete product
    outlet poles configuration
    2P + E with shutter
    fixing mode
    By screws
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    rated current
    10 A at 250 V AC 50/60 Hz
    Complementary
    number of power socket outlets
    2
    device mounting
    Flush
    outlet standard description
    With earthing contact
    outlet standard
    Italian
    ground lug position
    Straight 0° position
    number of modules
    2 modules 120 x 82.5 mm
    colour
    White (RAL 9003)
    surface finish
    Glossy
    surface treatment
    Untreated
    ambient air temperature for storage
    -5…50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    -5…35 °C
    electrical durability
    5000 cycles
    connections - terminals
    3 screw terminals
    number of cables
    2
    clamping connection capacity
    1...4 mm² for rigid cable(s)
    1...4 mm² for stranded cable(s)
    1...4 mm² for flexible cable(s)
    wire stripping length
    11 mm
    material
    ASA + PC: mechanism cover
    PC (polycarbonate) GF10 FR: casing
    Brass: terminals
    Steel: nut
    Steel: screw
    PS (polystyrene): fixing frame
    Aluminium: cover frame
    height
    120 mm
    width
    82.5 mm
    depth
    34.55 mm
    embedding depth
    25.95 mm
    net weight
    0.0784 kg
    standards
    NCh 2027/1
    NCh 2027/2
    Environment
    product certifications
    INGCER
    IK degree of protection
    IK05
    IP degree of protection
    IP21D
    environmental characteristic
    Alcohol
    UV resistant
    Oil
    Ammonia
    Bleach
    Hydrogen peroxide (H2O2)
    Petrol
    Acetone
    Liquid soap
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Orion part numbers catalogue (Version 1.1)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 7.2 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    Orion catalogue presentation pages (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S713258634 : Orion - assembled 2 Italian socket outlet 2P+E 10A 250V white / alu cosmic grey
    Description
    Orion - assembled 2 Italian socket outlet 2P+E 10A 250V white / alu cosmic grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Orion - assembled 2 Italian socket outlet 2P+E 10A 250V white / alu cosmic grey
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 192.7 KB
    Date 12/12/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /