Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Orion
Schneider Electric S713258694 Image

S713258694

Schneider Electric S713258694 Image
S713258694

Orion - assembled 2 Italian socket outlet 2P+E 10A 250V beige / alu corona bronz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    product or component type
    Socket-outlet
    device presentation
    Complete product
    outlet poles configuration
    2P + E with shutter
    fixing mode
    By screws
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    rated current
    10 A at 250 V AC 50/60 Hz
    Complementary
    number of power socket outlets
    2
    device mounting
    Flush
    outlet standard description
    With earthing contact
    outlet standard
    Italian
    ground lug position
    Straight 0° position
    number of modules
    2 modules 120 x 82.5 mm
    colour
    Beige (Pantone 7530C)
    surface finish
    Glossy
    surface treatment
    Untreated
    ambient air temperature for storage
    -5…50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    -5…35 °C
    electrical durability
    5000 cycles
    connections - terminals
    3 screw terminals
    number of cables
    2
    clamping connection capacity
    1...4 mm² for rigid cable(s)
    1...4 mm² for stranded cable(s)
    1...4 mm² for flexible cable(s)
    wire stripping length
    11 mm
    material
    ASA + PC: mechanism cover
    PC (polycarbonate) GF10 FR: casing
    Brass: terminals
    Steel: nut
    Steel: screw
    PS (polystyrene): fixing frame
    Aluminium: cover frame
    height
    120 mm
    width
    82.5 mm
    depth
    34.55 mm
    embedding depth
    25.95 mm
    net weight
    0.0784 kg
    standards
    NCh 2027/1
    NCh 2027/2
    Environment
    product certifications
    INGCER
    IK degree of protection
    IK05
    IP degree of protection
    IP21D
    environmental characteristic
    Oil
    Alcohol
    Acetone
    Hydrogen peroxide (H2O2)
    Liquid soap
    Petrol
    Window-cleaning fluid
    Bleach
    UV resistant
    Ammonia
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    78.000 g
    Package 1 Height
    35.000 mm
    Package 1 width
    93.000 mm
    Package 1 Length
    200.000 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S713258694 : Orion - assembled 2 Italian socket outlet 2P+E 10A 250V beige / alu corona bronz
    Description
    Orion - assembled 2 Italian socket outlet 2P+E 10A 250V beige / alu corona bronz
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Orion - assembled 2 Italian socket outlet 2P+E 10A 250V beige / alu corona bronz
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 192.7 KB
    Date 12/12/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.