Welcome to the Schneider Electric corporate Website

Select your location

View all   Orion
Schneider Electric S713261694 Image

S713261694

Schneider Electric S713261694 Image
S713261694

Orion - assembled 2 one way switch 16AX 250V - beige / alu corona bronze

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Orion
    range
    Orion
    product or component type
    Switch
    device presentation
    Complete product
    provided equipment
    Cover frame
    Fixing frame
    device application
    Lighting
    colour tint
    Beige (Pantone 7530C)
    type of packing
    Flow-pack
    quantity per set
    Set of 20
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    switch function
    1-pole 1-way
    number of modules
    2 modules
    number of rocker
    2
    actuator
    Rocker
    surface finish
    Glossy
    surface treatment
    Untreated
    rated current
    16 AX at 127/250 V AC 50/60 Hz
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un
    electrical durability
    20000 cycles conforming to IEC 60669
    connections - terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 2
    clamping connection capacity
    1.5...4 mm² for rigid cable(s)
    1.5...4 mm² for stranded cable(s)
    1.5...4 mm² for flexible cable(s)
    wire stripping length
    11 mm
    local signalling
    LED optional
    material
    Thermoplastic ABS-UV stabilised: mechanism rocker
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate) GF10 FR: cover
    Stainless steel: spring
    PA (polyamide) 66 GF25 FR: inner rocker
    Silver alloy: contact
    Brass: terminals
    Steel: nut
    Steel: screw
    height
    82.5 mm
    width
    120 mm
    depth
    37 mm
    embedding depth
    25.1 mm
    Environment
    ambient air temperature for storage
    -5…40 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    -5…35 °C
    product certifications
    INMETRO
    NOM/ANCE
    INGCER
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Liquid soap
    Ammonia
    UV resistant
    Oil
    Window-cleaning fluid
    Acetone
    Bleach
    Alcohol
    Hydrogen peroxide (H2O2)
    Petrol
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Orion part numbers catalogue (Version 1.1)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 7.2 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    Orion catalogue presentation pages (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S713261694 : Orion - assembled 2 one way switch 16AX 250V - beige / alu corona bronze
    Description
    Orion - assembled 2 one way switch 16AX 250V - beige / alu corona bronze
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Orion - assembled 2 one way switch 16AX 250V - beige / alu corona bronze
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 193.5 KB
    Date 12/12/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /