Welcome to the Schneider Electric corporate Website

Select your location

View all   Orion
Schneider Electric S713340N45 Image

S713340N45

Schneider Electric S713340N45 Image
S713340N45

Orion - assembled duplex American socket outlet 2P+E isolated 20A 250V hospital

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    product or component type
    Socket-outlet
    device presentation
    Complete product
    outlet poles configuration
    2P + E without shutter
    fixing mode
    By screws
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    rated current
    20 A at 125 V AC 50/60 Hz
    Complementary
    number of power socket outlets
    2
    device mounting
    Flush
    outlet standard description
    Isolated earth
    Hospital grade
    outlet standard
    American
    ground lug position
    Straight 0° position
    number of modules
    3 modules 120 x 82.5 mm
    colour
    Orange (Pantone 138C)
    surface finish
    Glossy
    surface treatment
    Untreated
    ambient air temperature for storage
    -20…60 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    -5…35 °C
    electrical durability
    5000 cycles
    connections - terminals
    3 screw terminals
    screwdriver shape
    Philips
    number of cables
    2
    clamping connection capacity
    1.5...4 mm² for rigid cable(s)
    1.5...4 mm² for stranded cable(s)
    1.5...4 mm² for flexible cable(s)
    wire stripping length
    18 mm
    material
    PA (polyamide): casing
    PA (polyamide): centre plate
    ABS (acrylonitrile butadiene-styrene): adaptor frame
    Thermoplastic ABS-UV stabilised: cover frame
    height
    120 mm
    width
    82.5 mm
    depth
    38.2 mm
    embedding depth
    28.5 mm
    net weight
    0.138 kg
    standards
    UL 498
    UL 94
    Environment
    product certifications
    NOM
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Oil
    UV resistant
    Window-cleaning fluid
    Ammonia
    Petrol
    Alcohol
    Liquid soap
    Bleach
    Hydrogen peroxide (H2O2)
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Orion part numbers catalogue (Version 1.1)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 7.2 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    Orion catalogue presentation pages (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /