Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Orion
Schneider Electric S713468694 Image
To be discontinued

S713468694

Schneider Electric S713468694 Image
To be discontinued
S713468694

Orion - assembled TV socket outlet coaxial - F-type - beige / alu corona bronze

Show more characteristics
Commercial status
To be discontinued on 30 September 2020
End-of-service soon on 31 October 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    product or component type
    TV socket
    device presentation
    Complete product
    Complementary
    device mounting
    Flush
    number of modules
    1 module 120 x 82.5 mm
    fixing mode
    By screws
    colour tint
    Beige (Pantone 7530C)
    Aluminium corona bronze (Pantone 8403C)
    surface finish
    Glossy
    surface treatment
    Untreated
    provided equipment
    Fixing frame
    Cover frame
    TV socket type
    TV/SAT
    TV connector
    Female F connector
    type of packing
    Flow-pack
    quantity per set
    Set of 20
    sale per indivisible quantity
    1
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    type of cable
    Coaxial
    cable outer diameter
    9 mm
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PC (polycarbonate) GF10 FR: casing
    PS (polystyrene): support frame
    Aluminium + ABS: cover frame
    height
    120 mm
    width
    82.5 mm
    depth
    29 mm
    embedding depth
    13.7 mm
    net weight
    0.0103 kg
    standards
    EN 50083
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP41D
    environmental characteristic
    Acetone
    Bleach
    Alcohol
    Petrol
    Ammonia
    Hydrogen peroxide (H2O2)
    Window-cleaning fluid
    Liquid soap
    UV resistant
    Oil
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    10.000 g
    Package 1 Height
    29.000 mm
    Package 1 width
    93.000 mm
    Package 1 Length
    200.000 mm
    Offer Sustainability
    EU RoHS Directive
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S713468694 : Orion - assembled TV socket outlet coaxial - F-type - beige / alu corona bronze
    Description
    Orion - assembled TV socket outlet coaxial - F-type - beige / alu corona bronze
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    Orion - assembled TV socket outlet coaxial - F-type - beige / alu corona bronze
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 180.9 KB
    Date 12/12/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.