Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Orion
Schneider Electric S713491694 Image

S713491694

Schneider Electric S713491694 Image
S713491694

Orion - assembled - RJ11 4 wires socket outlet - beige / alu corona bronze

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    product or component type
    Telephone socket
    device presentation
    Complete product
    Complementary
    device mounting
    Flush
    number of modules
    1 module 120 x 82.5 mm
    provided equipment
    Cover frame
    Fixing frame
    range compatibility
    Orion fixing frame
    OptiLine 70 Orion adaptor
    telephone socket type
    RJ11 (4 contacts)
    type of cable
    Twisted pair
    fixing mode
    Clip-in
    colour tint
    Beige (Pantone 7530C)
    Aluminium corona bronze (Pantone 8403C)
    surface finish
    Glossy
    surface treatment
    Untreated
    type of packing
    Flow-pack
    quantity per set
    Set of 20
    sale per indivisible quantity
    1
    ambient air temperature for storage
    -20…60 °C
    ambient air temperature for operation
    -5…50 °C
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PC (polycarbonate) GF10 FR: casing
    PS (polystyrene): support frame
    Aluminium + ABS: cover frame
    height
    120 mm
    width
    82.5 mm
    depth
    21.2 mm
    embedding depth
    12.6 mm
    net weight
    0.011 kg
    Environment
    IK degree of protection
    IK05
    IP degree of protection
    IP21D
    environmental characteristic
    Hydrogen peroxide (H2O2)
    Acetone
    Oil
    Ammonia
    Petrol
    Alcohol
    Window-cleaning fluid
    Bleach
    UV resistant
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    prp.document.label.format pdf
    Size 13.6 MB
    Date 5/6/15
    Description
    See modifications location in the "LSB03347EN-modifications" PDF file inlcuded in the "Links" folders of the LSB03347EN_Part1 &Part2 sources files.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S713491694 : S713491694_ROHS_DECLARATION
    Description
    S713491694_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    S713491694_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 180.9 KB
    Date 12/12/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.