Welcome to the Schneider Electric corporate Website

Select your location

View all   Orion
Schneider Electric S730200264 Image

S730200264

Schneider Electric S730200264 Image
S730200264

Orion - blind cover 4X4 - planet brown

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    aesthetic name
    Orion Essence
    product or component type
    Blind cover
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    Planet brown (Pantone 8425C)
    surface finish
    Matt
    surface treatment
    Painted
    type of packing
    Flow-pack
    quantity per set
    Set of 20
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    height
    120 mm
    width
    127.5 mm
    depth
    7.9 mm
    net weight
    0.0331 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21D
    environmental characteristic
    Ammonia
    Oil
    Hydrogen peroxide (H2O2)
    Liquid soap
    Bleach
    Alcohol
    UV resistant
    Window-cleaning fluid
    Acetone
    Petrol
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S730200264 : Orion - blind cover 4X4 - planet brown
    Description
    Orion - blind cover 4X4 - planet brown
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Orion - blind cover 4X4 - planet brown
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /