Welcome to the Schneider Electric corporate Website

Select your location

View all   Orion
Schneider Electric S731103554 Image

S731103554

Schneider Electric S731103554 Image
S731103554

Orion - cover & fixing-frame 4X2 - 3 modules - white - IP55

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    product or component type
    Cover frame
    Complementary
    device mounting
    Flush
    provided equipment
    Fixing frame
    number of gangs
    1 gang
    installation direction
    Horizontal
    Vertical
    number of modules
    3 modules
    fixing mode
    Screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    surface treatment
    Untreated
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    material
    Thermoplastic ABS-UV stabilised: cover frame
    Thermoplastic ABS-UV stabilised: fixing frame
    PVC (polyvinyl chloride): front
    EPDM: gasket
    height
    90 mm
    width
    126 mm
    depth
    29 mm
    net weight
    0.081 kg
    standards
    EN 60669-1
    product certifications
    INMETRO
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP55
    environmental characteristic
    Petrol
    Hydrogen peroxide (H2O2)
    UV resistant
    Alcohol
    Ammonia
    Oil
    Acetone
    Window-cleaning fluid
    Liquid soap
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S731103554 : Orion - cover & fixing-frame 4X2 - 3 modules - white - IP55
    Description
    Orion - cover & fixing-frame 4X2 - 3 modules - white - IP55
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Orion - cover & fixing-frame 4X2 - 3 modules - white - IP55
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /