Welcome to the Schneider Electric corporate Website

Select your location

View all   Orion
Schneider Electric S732203509 Image

S732203509

Schneider Electric S732203509 Image
S732203509

Orion - cover-frame 4X4 - 6 modules - aluminium / chrome satin

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    aesthetic name
    Orion materials chrome
    product or component type
    Cover frame
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    number of modules
    6 modules
    fixing mode
    Clip-in
    colour tint
    Gamma silver (RAL 9006)
    Chrome satin (Pantone 8402C)
    surface finish
    Glossy
    surface treatment
    Painted
    type of packing
    Blister
    quantity per set
    Set of 10
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    height
    127.5 mm
    width
    120 mm
    depth
    8.3 mm
    net weight
    0.0294 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21D
    environmental characteristic
    Liquid soap
    UV resistant
    Bleach
    Oil
    Alcohol
    Window-cleaning fluid
    Hydrogen peroxide (H2O2)
    Ammonia
    Acetone
    Petrol
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S732203509 : Orion - cover-frame 4X4 - 6 modules - aluminium / chrome satin
    Description
    Orion - cover-frame 4X4 - 6 modules - aluminium / chrome satin
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Orion - cover-frame 4X4 - 6 modules - aluminium / chrome satin
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /