Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Orion
Schneider Electric S739103009 Image

S739103009

Schneider Electric S739103009 Image
S739103009

Orion - cover-frame 4X2 - 3 modules - white / you

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Orion
    aesthetic name
    Orion You
    product or component type
    Cover frame
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    number of modules
    3 modules
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    Transparent
    surface finish
    Glossy
    surface treatment
    Untreated
    type of packing
    Blister
    quantity per set
    Set of 10
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    height
    120 mm
    width
    82.5 mm
    depth
    8.3 mm
    net weight
    0.0221 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21D
    environmental characteristic
    UV resistant
    Petrol
    Acetone
    Ammonia
    Liquid soap
    Window-cleaning fluid
    Hydrogen peroxide (H2O2)
    Bleach
    Oil
    Alcohol
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    30.000 g
    Package 1 Height
    8.000 mm
    Package 1 width
    93.000 mm
    Package 1 Length
    200.000 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S739103009 : S739103009_ROHS_DECLARATION
    Description
    S739103009_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    S739103009_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.