Welcome to the Schneider Electric corporate Website

Select your location

View all Orion
Schneider Electric S739203009 Image

S739203009

Schneider Electric S739203009 Image
S739203009

Orion - cover-frame 4X4 - 6 modules - white / you

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Orion
    aesthetic name
    Orion You
    product or component type
    Cover frame
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    number of modules
    6 modules
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    Transparent
    surface finish
    Glossy
    surface treatment
    Untreated
    type of packing
    Blister
    quantity per set
    Set of 10
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    height
    120 mm
    width
    127.5 mm
    depth
    8.3 mm
    product weight
    0.0294 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21D
    environmental characteristic
    Acetone
    Liquid soap
    Hydrogen peroxide (H2O2)
    Oil
    Window-cleaning fluid
    Bleach
    UV resistant
    Alcohol
    Ammonia
    Petrol
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S739203009 : Orion - cover-frame 4X4 - 6 modules - white / you
    Description
    Orion - cover-frame 4X4 - 6 modules - white / you
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    Orion - cover-frame 4X4 - 6 modules - white / you
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /