Welcome to the Schneider Electric corporate Website

Select your location

View all   Sequence5
Schneider Electric S800266NB Image

S800266NB

Schneider Electric S800266NB Image
S800266NB

Séquence5 - dolly push-button light - 10 A - Nickel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Sequence5
    product or component type
    Push-button
    device presentation
    Complete product
    switch additional information
    Impulse relay control
    switch application
    Push-button
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    switch function
    Push-button
    number of rocker
    1
    actuator
    Small dolly rocker
    fixing mode
    By screws
    marking
    Without marking
    colour tint
    Nickel
    surface finish
    Glossy
    rated current
    10 A at 250 V AC 50/60 Hz
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un with cos φ = 0.3
    service life in cycles
    20000 cycles at ON and OFF at rated voltage with cos φ = 0.6
    electrical durability
    20000 cycles at ON and OFF at rated voltage with cos φ = 0.6
    number of terminals
    2 screwless terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for rigid cable(s)
    1 x 1.5...2 x 2.5 mm² for flexible cable(s)
    1 x 1.5...2 x 2.5 mm² for stranded cable(s)
    wire stripping length
    12 mm
    light source
    LED 1.5 mA
    local signalling
    Lightable
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    49 mm
    embedding depth
    35 mm
    net weight
    0.238 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5…35 °C
    standards
    EN 60669-1
    2006/95/EEC
    product certifications
    AENOR: 030/2237
    N
    NF
    LCIE: NF 619318A
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Ammonia
    Window-cleaning fluid
    Liquid soap
    Acetone
    UV resistant
    Alcohol
    Oil
    Petrol
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 688.3 KB
    Date 8/8/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S800266NB : Séquence5 - dolly push-button light - 10 A - Nickel
    Description
    Séquence5 - dolly push-button light - 10 A - Nickel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Séquence5 - dolly push-button light - 10 A - Nickel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /