Welcome to the Schneider Electric corporate Website

Select your location

View all Sequence5
Schneider Electric S800422CV Image

S800422CV

Schneider Electric S800422CV Image
S800422CV

Séquence5 - Combinated Sockets SO + RJ45+ TV Chrome

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Sequence5
    product or component type
    Multi-services socket
    device mounting
    Flush
    fixing mode
    By screws
    colour tint
    Chrome
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device presentation
    Complete product
    Outlet poles configuration (Socket-Outlet)
    2P + E with shutters
    Outlet standard description (Socket-Outlet)
    Pin earth
    Outlet standard (Socket-Outlet)
    French
    Rated current (Socket-Outlet)
    16 A at 250 V AC 50 Hz
    Dielectric strength (Socket-Outlet)
    2000 V
    Service life in cycles (Socket-Outlet)
    5000 cycles
    Electrical durability (Socket-Outlet)
    5000 cycles
    Number of terminals (Socket-Outlet)
    3
    Clamping connection capacity (Socket-Outlet)
    1 x 1.5...2 x 4 mm² for rigid cable(s)
    1 x 1.5...2 x 4 mm² for stranded cable(s)
    1 x 1.5...2 x 4 mm² for flexible cable(s)
    Type of footprint (RJ45)
    S-One
    Communication network category (RJ45)
    6
    Cable shielding type (RJ45)
    F/FTP
    SF/UTP
    F/UTP
    U/FTP
    S/FTP
    Communication network type (RJ45)
    1000BASE-T
    Communication port protocol (RJ45)
    PoE+ (Power over Ethernet)
    VoIP (Voice IP)
    Transmission frequency (RJ45)
    0…250 MHz
    Protection type (RJ45)
    Metallic: 360° self adjusting + drain wire contact
    Integrated short circuit barrier
    Permissible voltage (RJ45)
    1000 V AC/DC peak, between contacts
    1500 V AC/DC peak, between contacts and shield
    Coupling attenuation (RJ45)
    >= 45 dB at 30…100 MHz
    >= 85 - 20 x log(f) dB at 100…1000 MHz
    Transverse conversion loss (RJ45)
    >= 50 dB
    >= 68 - 20 x log(f) dB at 1…250000 kHz
    Pin number (RJ45)
    8 pins of copper alloy and gold plated conforming to IEC 60603-7
    Mechanical durability (RJ45)
    750 cycles
    AWG gauge (RJ45)
    AWG 23...AWG 24
    Pulling force (RJ45)
    50 N during 60 s
    Climatic withstand (RJ45)
    40/070/21 (21 days)
    TV connector (TV)
    Male IEC 9.52 mm
    Path attenuation (TV)
    1.5 dB TV signal5…1800 MHz
    2.5 dB TV signal1800…2150 MHz
    Type of cable (TV)
    Coaxial
    shape of screw head
    TV module pozidriv No 1
    Socket-outlet pozidriv No 1
    cable outer diameter
    RJ45 connector 0.9…1.4 mm
    TV module 7 mm
    device composition
    Socket-outlet ASA + PC mechanism cover
    Socket-outlet PC (polycarbonate) GF10 FR casing
    RJ45 connector silver zamak connector
    RJ45 connector blue ABS + PC wire organizer
    TV module zinc alloy casing
    surface finish
    Glossy
    width
    240 mm
    height
    80 mm
    depth
    39.5 mm
    embedding depth
    35 mm
    product weight
    0.755 kg
    Environment
    [In] rated current (RJ45)
    1.5 A at 25 °C
    Insulation resistance (RJ45)
    Initial insulation resistance: <= 500 MOhm at 100 V DC
    Resistance (RJ45)
    20 mOhm
    Transfer impedance (RJ45)
    <= 1.6 Ohm at 80 MHz
    <= 0.1 Ohm at 1 MHz
    <= 0.2 Ohm at 10 MHz
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    ambient air temperature for operation
    Socket-outlet 5…35 °C
    RJ45 connector -40…70 °C
    TV module 5…45 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    IEC 60603-7-5
    ANSI/TIA-568-C.2
    ISO/IEC 11801 Ed2.1
    NF C 61-314
    EN 50083-4
    ISO/IEC 11801 amd2:2010
    product certifications
    LCIE: NF 603415A
    NF
    environmental characteristic
    Oil
    UV resistant
    PEP (Energy depletion)
    Acetone
    Petrol
    Bleach
    REACH
    Ammonia
    Alcohol
    Liquid soap
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S800422CV : S800422CV_ROHS_CHINA_DECLARATION
    Description
    S800422CV_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    S800422CV_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S800422CV : S800422CV_ROHS_DECLARATION
    Description
    S800422CV_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    S800422CV_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /