Welcome to the Schneider Electric corporate Website

Select your location

View all   Sequence5
Schneider Electric S800460NM Image

S800460NM

Schneider Electric S800460NM Image
S800460NM

Séquence5 - TV/SAT/R socket - 1 input - Black

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Sequence5
    product or component type
    TV socket
    device presentation
    Complete product
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    TV connector
    Male IEC 9.52 mm
    radio connector
    Female IEC 9.52 mm
    SAT connector
    F type
    maximum branch attenuation
    3 dB SAT signal950…2400 MHz
    3 dB TV signal125…862 MHz
    2.5 dB R signal5…108 MHz
    minimum return loss
    10 dB IN-OUT
    10 dB TV
    12 dB R
    10 dB SAT
    DC current flow
    In SAT socket
    fixing mode
    By screws
    colour tint
    Black
    surface finish
    Matt
    rated current
    350 mA at 24 V DC
    connections - terminals
    Screw
    shape of screw head
    Pozidriv No 1
    wire stripping length
    8 mm
    type of cable
    Coaxial
    cable outer diameter
    7 mm
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    39 mm
    embedding depth
    31 mm
    net weight
    0.231 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…45 °C
    standards
    EN 50083-4
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Bleach
    Petrol
    Acetone
    Window-cleaning fluid
    Ammonia
    Liquid soap
    UV resistant
    Alcohol
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S800460NM : S800460NM_ROHS_CHINA_DECLARATION
    Description
    S800460NM_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    S800460NM_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S800460NM : S800460NM_ROHS_DECLARATION
    Description
    S800460NM_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    S800460NM_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /