Welcome to the Schneider Electric corporate Website

Select your location

View all   Sequence5
Schneider Electric S800462NB Image

S800462NB

Schneider Electric S800462NB Image
S800462NB

Séquence5 - HDMI Nickel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Sequence5
    product or component type
    Audio/video socket
    connector type
    HDMI
    device presentation
    Mechanism
    socket number
    1
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    fixing mode
    By screws
    colour tint
    Nickel
    surface finish
    Glossy
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    29 mm
    embedding depth
    26 mm
    net weight
    0.175 kg
    Environment
    ambient air temperature for storage
    -10…50 °C
    ambient air temperature for operation
    -5…40 °C
    standards
    EN 50049
    EN 50157
    IP degree of protection
    IP41
    IK degree of protection
    IK06
    environmental characteristic
    Acetone
    UV resistant
    Oil
    Liquid soap
    Bleach
    Ammonia
    Petrol
    Window-cleaning fluid
    Alcohol
    Hydrogen peroxide (H2O2)
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S800462NB : S800462NB_ROHS_CHINA_DECLARATION
    Description
    S800462NB_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    S800462NB_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S800462NB : S800462NB_ROHS_DECLARATION
    Description
    S800462NB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    S800462NB_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /