Welcome to the Schneider Electric corporate Website

Select your location

View all Sequence5
Schneider Electric S800476BM Image

S800476BM

Schneider Electric S800476BM Image
S800476BM

Séquence5 - S-One Connector RJ45 Bronze Cat 6 bag x 1

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Sequence5
    product type
    RJ45 connector
    type of footprint
    S-One
    device presentation
    Integrated one piece design
    performance category
    6
    compatible LAN cable types
    F/UTP
    U/FTP
    F/FTP
    SF/UTP
    S/FTP
    supported applications
    1000BASE-T
    protocols
    PoE+ (Power over Ethernet)
    VoIP (Voice IP)
    material and colour
    Bronze (metal)
    surface finish
    Glossy
    quantity per set
    Set of 1
    width
    80 mm
    height
    80 mm
    depth
    37 mm
    Complementary
    frequency range
    0…250 MHz
    protection type
    Metallic: 360° self adjusting + drain wire contact
    Integrated short circuit barrier
    voltage proof
    1000 V AC/DC peak, between contacts
    1500 V AC/DC peak, between contacts and shield
    current rating
    1.5 A at 25 °C
    insulation resistance
    Initial insulation resistance: <= 500 MOhm at 100 V DC
    electrical resistance
    20 mOhm
    transfer impedance
    <= 0.2 Ohm at 10 MHz
    <= 1.6 Ohm at 80 MHz
    <= 0.1 Ohm at 1 MHz
    coupling attenuation
    >= 45 dB at 30…100 MHz
    >= 85 - 20 x log(f) dB at 100…1000 MHz
    transverse conversion loss
    >= 50 dB
    >= 68 - 20 x log(f) dB at 1…250000 kHz
    contact pins
    8 pins of copper alloy and gold plated conforming to IEC 60603-7
    durability
    750 cycles
    IDC wire diameter
    AWG 23...AWG 24
    insulation diameter (wire)
    0.9…1.4 mm
    pulling force
    50 N during 60 s
    applicable standards
    IEC 60603-7-5
    ISO/IEC 11801 amd2:2010
    ISO/IEC 11801 Ed2.1
    ANSI/TIA-568-C.2
    embedding depth
    31 mm
    product weight
    0.207 kg
    Environment
    operational temperature range
    -40…70 °C
    environmental characteristic
    REACH
    PEP (Energy depletion)
    climatic category
    40/070/21 (21 days)
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S800476BM : Séquence5 - S-One Connector RJ45 Bronze Cat 6 bag x 1
    Description
    Séquence5 - S-One Connector RJ45 Bronze Cat 6 bag x 1
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Séquence5 - S-One Connector RJ45 Bronze Cat 6 bag x 1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S800476BM : Séquence5 - S-One Connector RJ45 Bronze Cat 6 bag x 1
    Description
    Séquence5 - S-One Connector RJ45 Bronze Cat 6 bag x 1
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Séquence5 - S-One Connector RJ45 Bronze Cat 6 bag x 1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /