Welcome to the Schneider Electric corporate Website

Select your location

View all Sequence5
Schneider Electric S800501NB Image

S800501NB

Schneider Electric S800501NB Image
S800501NB

Séquence5 - Room thermostat - heat/cool - 8A - Nickel

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Sequence5
    product or component type
    Electronic room thermostat
    device presentation
    Complete product
    device application
    Heating
    Cooling
    colour tint
    Nickel
    surface finish
    Glossy
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    number of terminals
    5 screw terminals
    Complementary
    device mounting
    Flush
    control type
    Turn button
    fixing mode
    By screws
    temperature setting range
    5…30 °C
    measurement accuracy
    +/- 0.5 °C
    contacts type and composition
    NC
    NO
    [In] rated current
    8 A (resistive load)
    5 A (inductive load) cos phi = 0.6
    [Ue] rated operational voltage
    230 V AC 50 Hz
    protection type
    Fuse protection
    associated fuse rating
    10 A
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    2 x 1.5...1 x 2.5 mm² flexible cable(s)
    2 x 1.5...1 x 2.5 mm² solid cable(s)
    2 x 1.5...1 x 2.5 mm² stranded cable(s)
    wire stripping length
    8 mm
    local signalling
    1 LED (green)presence of voltage:
    1 dual colour LED (red/blue)heating or air-conditioning application:
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    54 mm
    embedding depth
    44 mm
    product weight
    0.221 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    0…35 °C
    relative humidity
    0…95 %
    standards
    2004/108/EC
    EN 60730-2-9
    2006/95/EEC
    product certifications
    N
    Cenelec: CCA-FI_2316
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S800501NB : Séquence5 - Room thermostat - heat/cool - 8A - Nickel
    Description
    Séquence5 - Room thermostat - heat/cool - 8A - Nickel
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Séquence5 - Room thermostat - heat/cool - 8A - Nickel
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S800501NB : Séquence5 - Room thermostat - heat/cool - 8A - Nickel
    Description
    Séquence5 - Room thermostat - heat/cool - 8A - Nickel
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Séquence5 - Room thermostat - heat/cool - 8A - Nickel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /