Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sequence5
Schneider Electric S800512BM Image

S800512BM

Schneider Electric S800512BM Image
S800512BM

Séquence5 - rotary dimmer - 2-way switch - R,L - 4…400 VA - Bronze

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Sequence5
    product or component type
    Dimmer
    device presentation
    Complete product
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    dimmer additional information
    2-wire connection
    Complementary
    device mounting
    Flush
    switch function
    2-way
    fixing mode
    By screws
    colour tint
    Bronze
    surface finish
    Glossy
    dimmer application
    Capacitive load
    Ohmic load
    Inductive load
    dimmer control
    Dimming
    load type
    230 V AC incandescent lamp: 4...400 W
    230 V AC halogen lamp: 4...400 W
    LED lamp: 4...200 VA
    LED lamp: 4...40 VA
    Low voltage halogen lamp with electronic transformer: 4...400 VA
    Low voltage halogen lamp with ferromagnetic transformer: 4...400 VA
    [Ue] rated operational voltage
    230 V AC 50 Hz
    protection type
    Circuit breaker protection
    number of terminals
    4 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1.5...2.5 mm² for solid cable(s)
    1.5...2.5 mm² for stranded cable(s)
    1.5...2.5 mm² for flexible cable(s)
    wire stripping length
    8 mm
    height
    80 mm
    width
    80 mm
    depth
    51 mm
    embedding depth
    29 mm
    net weight
    0.245 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…35 °C
    standards
    2006/95/EEC
    EN 60669-2-1
    2004/108/EC
    product certifications
    NF
    Aenor
    IK degree of protection
    IK02
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • Russian2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 959.2 KB
    Date 5/4/18
    Size pdf
    Size 959.2 KB
    Date 5/4/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Séquence5 - rotary dimmer - 2-way switch - R,L - 4…400 VA - Bronze
    Description
    Séquence5 - rotary dimmer - 2-way switch - R,L - 4…400 VA - Bronze
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Séquence5 - rotary dimmer - 2-way switch - R,L - 4…400 VA - Bronze
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Séquence5 - rotary dimmer - 2-way switch - R,L - 4…400 VA - Bronze
    Description
    Séquence5 - rotary dimmer - 2-way switch - R,L - 4…400 VA - Bronze
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Séquence5 - rotary dimmer - 2-way switch - R,L - 4…400 VA - Bronze
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /