Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sequence5
Schneider Electric S800531BM Image

S800531BM

Schneider Electric S800531BM Image
S800531BM

Séquence5 - KNX 4 push-button LED 2-gang, Bronze

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Sequence5
    aesthetic name
    Sequence5
    product or component type
    Push-button
    bus type
    KNX
    colour tint
    bronze metallic
    Complementary
    device mounting
    Flush
    number of FUNCTION keys
    4
    local signalling
    LED
    fixing mode
    By screws
    quantity per set
    Set of 1
    material
    Metal glossy
    height
    80 mm
    width
    80 mm
    depth
    38 mm
    net weight
    0.22 kg
    Environment
    IP degree of protection
    IP20
  • View more View less

    Documents

    Language
    • Russian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    KNX sensors (Version 1.0)
    Description
    KNX sensors
    Size pdf
    Size 3.1 MB
    Date 4/17/19
    Description
    KNX sensors
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /