Welcome to the Schneider Electric corporate Website

Select your location

View all Sequence5
Schneider Electric S800662CS Image

S800662CS

Schneider Electric S800662CS Image
S800662CS

Séquence5 - cable outlet - 16 A - 6...12 mm - Copper

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Sequence5
    product or component type
    Cable outlet
    device presentation
    Complete product
    product specific application
    Exit wire for electrical heating
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    rated current
    16 A
    fixing mode
    By screws
    colour tint
    Copper
    surface finish
    Glossy
    connections - terminals
    Screw
    number of loop terminals
    2
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...1 x 2.5 mm² for rigid cable(s)
    1 x 1.5...1 x 2.5 mm² for flexible cable(s)
    1 x 1.5...1 x 2.5 mm² for stranded cable(s)
    cable outer diameter
    6…12 mm
    wire stripping length
    12 mm
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    38 mm
    embedding depth
    19 mm
    product weight
    0.183 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…35 °C
    standards
    EN 60669-1
    UTE C 61-392
    product certifications
    LCIE: NF 603415A
    NF
    IK degree of protection
    IK04
    IP degree of protection
    IP2xC
    environmental characteristic
    Petrol
    Window-cleaning fluid
    UV resistant
    Alcohol
    Ammonia
    Bleach
    Acetone
    Liquid soap
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    S800662CS : Séquence5 - cable outlet - 16 A - 6...12 mm - Copper
    Description
    Séquence5 - cable outlet - 16 A - 6...12 mm - Copper
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Séquence5 - cable outlet - 16 A - 6...12 mm - Copper
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 165.4 KB
    Date 11/8/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    S800662CS : Séquence5 - cable outlet - 16 A - 6...12 mm - Copper
    Description
    Séquence5 - cable outlet - 16 A - 6...12 mm - Copper
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Séquence5 - cable outlet - 16 A - 6...12 mm - Copper
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /