Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Argus for Asia
Schneider Electric SAE-UE-MS-CDAWE Image

SAE-UE-MS-CDAWE

Green premium brand logo
Schneider Electric SAE-UE-MS-CDAWE Image
SAE-UE-MS-CDAWE
Green premium brand logo

ARGUS - Surface Mount Dual-Load 360º PIR Occupancy Sensor

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ARGUS
    product or component type
    Occupancy sensor
    device application
    Lighting
    load type
    Halogen lamp <= 1000 VA
    Energy saving lamp <= 80 VA
    Incandescent lamp <= 2000 W
    Low voltage halogen lamp <= 1000 VA
    Fluorescent lamp 100 µF <= 900 VA
    HVAC <= 5 A 30 V DC
    HVAC <= 5 A 250 V AC cos phi = 1
    HVAC <= 1 A 250 V AC cos phi = 0.4
    Complementary
    rated voltage
    230 V +/- 10 % AC 50/60 Hz
    detection angle
    360°
    presence detection area
    PIR: 360°, 7 m
    device mounting
    Surface
    mounting support
    Ceiling
    mounting height
    2…3 m
    diameter
    121.5 mm
    depth
    42.5 mm
    Environment
    electrical shock protection class
    Class II
    IP degree of protection
    IP40
    ambient air temperature for operation
    0…45 °C
    standards
    EN 60669-1
    EN 60669-2-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ARGUS - Surface Mount Dual-Load 360º PIR Occupancy Sensor
    Description
    ARGUS - Surface Mount Dual-Load 360º PIR Occupancy Sensor
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    ARGUS - Surface Mount Dual-Load 360º PIR Occupancy Sensor
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ARGUS - Surface Mount Dual-Load 360º PIR Occupancy Sensor
    Description
    ARGUS - Surface Mount Dual-Load 360º PIR Occupancy Sensor
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    ARGUS - Surface Mount Dual-Load 360º PIR Occupancy Sensor
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ARGUS - Surface Mount Dual-Load 360º PIR Occupancy Sensor
    Description
    ARGUS - Surface Mount Dual-Load 360º PIR Occupancy Sensor
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    ARGUS - Surface Mount Dual-Load 360º PIR Occupancy Sensor
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /