Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Argus for Asia
Schneider Electric SAE_UE_MS_CU1_WE Image
Discontinued

SAE_UE_MS_CU1_WE

Schneider Electric SAE_UE_MS_CU1_WE Image
Discontinued
SAE_UE_MS_CU1_WE

Single-Load 180º Dual Technology Occupancy Sensor

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ARGUS
    product or component type
    Occupancy sensor
    load type
    Halogen lamp <= 1000 VA
    Energy saving lamp <= 80 VA
    Incandescent lamp <= 2000 W
    Low voltage halogen lamp <= 1000 VA
    Fluorescent lamp 100 µF <= 900 VA
    HVAC <= 5 A 30 V DC
    HVAC <= 10 A 250 V AC cos phi = 1
    Complementary
    rated voltage
    230 V +/- 10 % AC 50/60 Hz
    detection angle
    180°
    presence detection area
    PIR: 360°, 8 x 8 m
    US: 180°, 8 x 10 m
    device mounting
    Flush
    Surface
    mounting support
    Ceiling
    mounting height
    2…3 m
    diameter
    111.5 mm
    depth
    72 mm surface mounted
    90 mm flush mounting
    Environment
    electrical shock protection class
    Class II
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…45 °C
    standards
    EN 55015
    EN 61000-3-3
    EN 60669-1
    EN 60669-2-1
    EN 61000-3-2
    EN 61547
    EN 55022
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /