Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Hyde Park Ultrasonic Sensors
Schneider Electric SC300A500FP Image

SC300A500FP

Schneider Electric SC300A500FP Image
SC300A500FP

Ultrasonic sensor - discrete - flat profile - 12-24 V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Hyde Park
    sensor type
    Ultrasonic sensor
    series name
    Superprox +
    device short name
    SC300
    sensor design
    Flat form
    type of sensing window
    Configurable
    material
    Plastic
    enclosure material
    ULTEM
    front material
    Glass epoxy
    type of output signal
    Discrete
    wiring technique
    4-wire
    [Us] rated supply voltage
    12...24 V DC with overload and short-circuit protection
    supply voltage limits
    10…28 V DC
    electrical connection
    Cable, 3 m cable length
    product specific application
    Discrete proximity
    Complementary
    maximum differential travel
    0.7 mm
    blind zone
    6.4 mm
    transmission frequency
    500 kHz
    repeat accuracy
    0.7 %
    beam angle
    8 °
    minimum size of detected object
    Cylinder diameter 2.5 mm - up to 1 mm sensing distance
    current consumption
    25 mA
    maximum switching current
    100 mA with reverse polarity protection
    height
    7.62 mm
    width
    19.05 mm
    depth
    7.62 mm
    length
    33.02 mm
    net weight
    0.12 kg
    Environment
    product certifications
    UL
    marking
    CE
    NEMA degree of protection
    NEMA 4X (indoor use only)
    IP degree of protection
    IP67
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…100 °C
    relative humidity
    100 % without condensation
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SC300A500FP : Ultrasonic sensor - discrete - flat profile - 12-24 V DC
    Description
    Ultrasonic sensor - discrete - flat profile - 12-24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Ultrasonic sensor - discrete - flat profile - 12-24 V DC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SC300A500FP : Ultrasonic sensor - discrete - flat profile - 12-24 V DC
    Description
    Ultrasonic sensor - discrete - flat profile - 12-24 V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Ultrasonic sensor - discrete - flat profile - 12-24 V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.