Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Hyde Park Ultrasonic Sensors
Schneider Electric SC956A1C0 Image

SC956A1C0

Green premium brand logo
Schneider Electric SC956A1C0 Image
SC956A1C0
Green premium brand logo

Ultrasonic sensor - analog - current (mA) - 30 mm barrel - 15-24 V DC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Hyde Park
    sensor type
    Ultrasonic sensor
    series name
    Superprox +
    device short name
    SC956
    sensor design
    Cylindrical M30
    [Sn] nominal sensing distance
    1 m
    type of sensing window
    Adjustable
    material
    Plastic
    enclosure material
    ULTEM
    front material
    Silicone rubber
    type of output signal
    Analog
    ISO thread
    M30 x 1.5
    wiring technique
    4-wire
    [Us] rated supply voltage
    15...24 V DC with overload and short-circuit protection
    supply voltage limits
    13…28 V DC
    analogue output range
    4...20 mA configurable
    electrical connection
    1 male connector M12 4 pins
    product specific application
    Analog output
    Complementary
    [Sd] sensing range
    0.0508…1 m
    maximum differential travel
    2.5 mm
    blind zone
    51 mm
    transmission frequency
    200 kHz
    repeat accuracy
    0.9 %
    beam angle
    10 °
    minimum size of detected object
    Cylinder diameter 1.6 mm - up to 305 mm sensing distance
    current consumption
    80 mA
    maximum switching current
    60 mA with reverse polarity protection
    height
    30 mm
    width
    34.7 mm
    depth
    30 mm
    length
    96 mm
    net weight
    0.9 kg
    Environment
    product certifications
    UL
    marking
    CE
    NEMA degree of protection
    NEMA 4X (indoor use only)
    IP degree of protection
    IP67
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -20…80 °C
    relative humidity
    100 % without condensation
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for SC956A1C0: Ultrasonic sensor - analog - current (mA) - 30 mm barrel - 15-24 V DC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for SC956A1C0: Ultrasonic sensor - analog - current (mA) - 30 mm barrel - 15-24 V DC (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensor - analog - current (mA) - 30 mm barrel - 15-24 V DC
    Description
    Ultrasonic sensor - analog - current (mA) - 30 mm barrel - 15-24 V DC
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Ultrasonic sensor - analog - current (mA) - 30 mm barrel - 15-24 V DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 278.5 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensor - analog - current (mA) - 30 mm barrel - 15-24 V DC
    Description
    Ultrasonic sensor - analog - current (mA) - 30 mm barrel - 15-24 V DC
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Ultrasonic sensor - analog - current (mA) - 30 mm barrel - 15-24 V DC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /