Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium SD2 & Motors
Schneider Electric SD218AU50C Image

SD218AU50C

Schneider Electric SD218AU50C Image
SD218AU50C

motion control stepper motor drive - SD218 - CAN open = 5A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium SD2
    product or component type
    Motion stepper drive
    device short name
    SD218
    communication interface
    CANopen
    Complementary
    network number of phases
    Single phase
    [Us] rated supply voltage
    24...48 V
    supply voltage type
    DC
    supply voltage limits
    12…48 V
    maximum motor phase current
    5 A
    current consumption
    <= 4 mA
    voltage state 0 guaranteed
    0...0.8 V for general purpose I/O defined as inputs
    voltage state 1 guaranteed
    2.2...24 V
    input current
    1.75 mA - high level for general purpose I/O defined as inputs
    output current
    600 mA - single channel, duty cycle = 0.8 for general purpose I/O defined as outputs
    275 mA - four channels, continuous for general purpose I/O defined as outputs
    input voltage
    0...24 V for general purpose I/O defined as inputs
    residual ripple
    2 V at nominal voltage
    electrical connection
    1 connector wire crimp 4 pins for motor interface
    1 connector wire crimp 2 pins for supply voltage
    1 connector DB9 for fieldbus for CANopen interface
    1 connector wire crimp 14 pins for multifunction interface
    transmission rate
    10, 20, 50, 100, 125, 250, 800, 1000 kbauds
    type of cooling
    Convection
    width
    76 mm
    height
    54 mm
    depth
    99 mm
    marking
    CE
    net weight
    0.34 kg
    Environment
    electromagnetic compatibility
    Electrostatic discharge conforming to EN/IEC 61000-4-2
    Immunity to radiated radio-electrical interference conforming to EN/IEC 61000-4-3
    Immunity to electrical transients conforming to EN/IEC 61000-4-4
    Voltage/current impulse conforming to EN/IEC 61000-4-5
    Immunity to voltage dips conforming to EN/IEC 61000-4-11
    Immunity to conducted RF disturbances conforming to EN/IEC 61000-4-6
    standards
    EN 55011 group 1 class A
    EN 61000-3-2
    EN 61000-3-3
    ambient air temperature for operation
    0…50 °C without derating with flange motor mounted on a steel plate 300 x 300 x 10 mm
    50…65 °C with power derating of 2.2 % per °C with flange motor mounted on a steel plate 300 x 300 x 10 mm
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    15…85 % without condensation
    operating altitude
    <= 1000 m without derating
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    520 g
    Package 1 Height
    9 cm
    Package 1 width
    13.4 cm
    Package 1 Length
    19.7 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.2 MB
    Date 2/9/12
    prp.document.label.format pdf
    Size 4.1 MB
    Date 2/9/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SD218AU50C : motion control stepper motor drive - SD218 - CAN open = 5A
    Description
    motion control stepper motor drive - SD218 - CAN open = 5A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    motion control stepper motor drive - SD218 - CAN open = 5A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SD218AU50C : motion control stepper motor drive - SD218 - CAN open = 5A
    Description
    motion control stepper motor drive - SD218 - CAN open = 5A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    motion control stepper motor drive - SD218 - CAN open = 5A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    M3.5 screws for flat mount.
    (2)
    M4 screws for end mount.