Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN0200123 Image
To be discontinued

SDN0200123

Green premium brand logo
Schneider Electric SDN0200123 Image
To be discontinued
SDN0200123
Green premium brand logo

Sedna - 2 poles switch - 10AX, without frame, cream

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    range
    Sedna
    product or component type
    Push-button
    function
    1-pole push-button
    delivery form
    Without frame
    rated current
    10 A at 250 V AC
    Complementary
    marking
    Trash bin symbol
    kind of terminals
    Screwless terminals
    market segment
    Small commercial
    Residential
    power range
    2300 W
    installation
    Flush
    wire structure
    Flexible
    Rigid
    wire stripping length
    12 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range: 51…80 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    42 mm
    depth of visual part
    12 mm
    net weight
    0.07073 kg
    Environment
    standards
    IEC 60669-1
    conformity mark
    CE
    product certifications
    GOST-R
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages10
    • English9
    • French1
    • Russian1
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    prp.document.label.format pdf
    Size 19.9 MB
    Date 10/18/17
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 219.1 KB
    Date 9/23/19
    prp.document.label.format pdf
    Size 441.3 KB
    Date 9/28/12
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN0200123 : Sedna - 2 poles switch - 10AX, without frame, cream
    Description
    Sedna - 2 poles switch - 10AX, without frame, cream
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    Sedna - 2 poles switch - 10AX, without frame, cream
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 3/29/18
    prp.document.label.format pdf
    Size 45.7 KB
    Date 10/17/09
    Description
    Declaration of conformity - Sedna
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN0200123 : Sedna - 2 poles switch - 10AX, without frame, cream
    Description
    Sedna - 2 poles switch - 10AX, without frame, cream
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    Sedna - 2 poles switch - 10AX, without frame, cream
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 419.2 KB
    Date 5/7/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN0200123 : Sedna - 2 poles switch - 10AX, without frame, cream
    Description
    Sedna - 2 poles switch - 10AX, without frame, cream
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/22/20
    Description
    Sedna - 2 poles switch - 10AX, without frame, cream
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.