Welcome to the Schneider Electric corporate Website

Select your location

View all Sedna
Schneider Electric SDN0400221 Image
To be discontinued

SDN0400221

Green premium brand logo
Schneider Electric SDN0400221 Image
To be discontinued
SDN0400221
Green premium brand logo

Sedna - 1pole 2way switch - 10AX white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    product or component type
    Switch
    delivery form
    Complete product
    kind of terminals
    Screwless terminals
    cover plate color
    White
    function
    1-pole 2-way
    rated current
    10 AX at 250 V AC
    Complementary
    installation
    Flush
    height
    80 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    power range
    2300 W
    product weight
    0.0878 kg
    depth of visual part
    12 mm
    wire structure
    Flexible
    Rigid
    depth
    37 mm
    surface finish
    Glossy
    width
    85 mm
    wire stripping length
    13 mm
    fixing mode
    Screws or claws 51…70 mm
    terminal capacity
    2 cable(s) 2.5 mm²
    Environment
    IP degree of protection
    IP20
    conformity mark
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Turkish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 219.1 KB
    Date 9/23/19
    Size pdf
    Size 441.3 KB
    Date 9/28/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN0400221 : Sedna - 1pole 2way switch - 10AX white
    Description
    Sedna - 1pole 2way switch - 10AX white
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Sedna - 1pole 2way switch - 10AX white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 3/29/18
    Size pdf
    Size 45.7 KB
    Date 10/17/09
    Description
    Declaration of conformity - Sedna
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN0400221 : Sedna - 1pole 2way switch - 10AX white
    Description
    Sedna - 1pole 2way switch - 10AX white
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Sedna - 1pole 2way switch - 10AX white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 419.2 KB
    Date 5/7/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN0400221 : Sedna - 1pole 2way switch - 10AX white
    Description
    Sedna - 1pole 2way switch - 10AX white
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Sedna - 1pole 2way switch - 10AX white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /