Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN0490423 Image
Discontinued

SDN0490423

Green premium brand logo
Schneider Electric SDN0490423 Image
Discontinued
SDN0490423
Green premium brand logo

Sedna - 1pole 2way switch - 10AX IP44 cream

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    product or component type
    Switch
    delivery form
    Complete product
    kind of terminals
    Screwless terminals
    cover plate color
    Cream
    function
    1-pole 2-way
    rated current
    10 AX at 250 V AC
    Complementary
    installation
    Flush
    height
    85 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    power range
    2300 W
    net weight
    0.094 kg
    depth of visual part
    12 mm
    wire structure
    Flexible
    Rigid
    depth
    37 mm
    surface finish
    Glossy
    width
    85 mm
    wire stripping length
    13 mm
    fixing mode
    Screws or claws 51…70 mm
    terminal capacity
    2 cable(s) 2.5 mm²
    Environment
    IP degree of protection
    IP44
    conformity mark
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Turkish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 219.1 KB
    Date 9/23/19
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 3/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - 1pole 2way switch - 10AX IP44 cream
    Description
    Sedna - 1pole 2way switch - 10AX IP44 cream
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Sedna - 1pole 2way switch - 10AX IP44 cream
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - 1pole 2way switch - 10AX IP44 cream
    Description
    Sedna - 1pole 2way switch - 10AX IP44 cream
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Sedna - 1pole 2way switch - 10AX IP44 cream
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /