Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN1200147 Image
Discontinued

SDN1200147

Schneider Electric SDN1200147 Image
Discontinued
SDN1200147

Sedna - 1pole pushbutton - 10A cord, without frame beige

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range name
    Sedna
    range
    Sedna
    product or component type
    Pull string switch
    function
    1-pole push-button
    delivery form
    Without frame
    additionnal feature
    Cord operated
    rated current
    10 A at 250 V AC
    Complementary
    cover plate colour tint
    Beige
    marking
    Without marking
    kind of terminals
    Screwless terminals
    market segment
    Residential
    Small commercial
    power range
    2300 W
    installation
    Flush
    number of cables
    2 cable(s) 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    13 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range: 51…70 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    37 mm
    depth of visual part
    12 mm
    net weight
    0.07417 kg
    Environment
    standards
    IEC 60669-1
    conformity mark
    CE
    product certifications
    GOST-R
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 192.9 KB
    Date 3/16/20
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 419.2 KB
    Date 5/7/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /