Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN1300221 Image
To be discontinued

SDN1300221

Green premium brand logo
Schneider Electric SDN1300221 Image
To be discontinued
SDN1300221
Green premium brand logo

Sedna - roller blind pushbutton - 10A electric lock, white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    product or component type
    Push-button
    function
    Roller blind
    delivery form
    Complete product
    type of packing
    Blister
    rated current
    10 A at 250 V AC
    cover plate color
    White
    kind of terminals
    Screwless terminals
    Complementary
    installation
    Flush
    interlocking type
    Electrical
    power range
    2300 W
    terminal capacity
    2 cable(s) 2.5 mm²
    wire structure
    Rigid
    Flexible
    wire stripping length
    13 mm
    material of visible parts
    ASA + PC
    surface finish
    Glossy
    fixing mode
    Screws or claws, span of claws working range: 51…70 mm
    height
    80 mm
    width
    85 mm
    depth
    37 mm
    depth of visual part
    12 mm
    net weight
    0.070874 kg
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Turkish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 219.1 KB
    Date 9/23/19
    Size pdf
    Size 441.3 KB
    Date 9/28/12
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 3/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - roller blind pushbutton - 10A electric lock, white
    Description
    Sedna - roller blind pushbutton - 10A electric lock, white
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Sedna - roller blind pushbutton - 10A electric lock, white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - roller blind pushbutton - 10A electric lock, white
    Description
    Sedna - roller blind pushbutton - 10A electric lock, white
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Sedna - roller blind pushbutton - 10A electric lock, white
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - roller blind pushbutton - 10A electric lock, white
    Description
    Sedna - roller blind pushbutton - 10A electric lock, white
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Sedna - roller blind pushbutton - 10A electric lock, white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /