Welcome to the Schneider Electric corporate Website

Select your location

View all   Sedna
Schneider Electric SDN1300347 Image

SDN1300347

Schneider Electric SDN1300347 Image
SDN1300347

Sedna - roller blind switch - 10AX electric lock, without frame beige

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range name
    Sedna
    range
    Sedna
    product or component type
    Push-button switch
    function
    Roller blind
    delivery form
    Without frame
    colour code
    RAL 1013
    marking
    UP-DOWN
    kind of terminals
    Screwless terminals
    Complementary
    installation
    Flush
    interlocking type
    Electrical
    power range
    2300 W
    rated current
    10 AX at 250 V AC
    terminal capacity
    2 cable(s) 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    13 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range: 51…70 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    37 mm
    depth of visual part
    12 mm
    net weight
    0.061972 kg
    Environment
    conformity mark
    CE
    product certifications
    GOST-R
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French1
    • Russian2
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2020 (Version 11.0)
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    prp.document.label.format pdf
    Size 19.1 MB
    Date 4/20/20
    Description
    Sedna catalogue 2020 with links on each CR to go to EShop data sheets
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 219.1 KB
    Date 9/23/19
    prp.document.label.format pdf
    Size 441.3 KB
    Date 9/28/12
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/20/18
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/5/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SDN1300347 : Sedna - roller blind switch - 10AX electric lock, without frame beige
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame beige
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame beige
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 192.9 KB
    Date 3/16/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN1300347 : Sedna - roller blind switch - 10AX electric lock, without frame beige
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame beige
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame beige
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SDN1300347 : Sedna - roller blind switch - 10AX electric lock, without frame beige
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame beige
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame beige
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /