Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN1300370 Image
To be discontinued

SDN1300370

Schneider Electric SDN1300370 Image
To be discontinued
SDN1300370

Sedna - roller blind switch - 10AX electric lock, without frame graphite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    range
    Sedna
    product or component type
    Push-button switch
    function
    Roller blind
    delivery form
    Without frame
    rated current
    10 AX at 250 V AC
    cover plate color
    Graphite
    marking
    UP-DOWN
    kind of terminals
    Screwless terminals
    Complementary
    installation
    Flush
    interlocking type
    Electrical
    power range
    2300 W
    terminal capacity
    2 cable(s) 2.5 mm²
    wire structure
    Rigid
    Flexible
    wire stripping length
    13 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range: 51…70 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    37 mm
    depth of visual part
    12 mm
    net weight
    0.061972 kg
    Environment
    conformity mark
    CE
    product certifications
    GOST-R
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French1
    • Russian2
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    Size pdf
    Size 19.9 MB
    Date 10/18/17
    Description
    Sedna catalogue 2018with links on each CR to go to EShop data sheets
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 219.1 KB
    Date 9/23/19
    Size pdf
    Size 441.3 KB
    Date 9/28/12
    Size pdf
    Size 2.9 MB
    Date 2/20/18
    Size pdf
    Size 1.3 MB
    Date 5/5/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2 MB
    Date 3/29/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - roller blind switch - 10AX electric lock, without frame graphite
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame graphite
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame graphite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - roller blind switch - 10AX electric lock, without frame graphite
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame graphite
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame graphite
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Sedna - roller blind switch - 10AX electric lock, without frame graphite
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame graphite
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Sedna - roller blind switch - 10AX electric lock, without frame graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /